IESNA:LM-63-2002
[TEST]P947822
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-760-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14188
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1951 2098.1 2256 2414.8 2536.4 2610.9 2656.2 2681.7 2709.7 2742.3
2784.2 2841.1 2917.8 3008.4 3118.5 3303.8 3583.8 3955.1 4413.6 4987.1
5738.7 6601.6 7520.2 8355.6 8860.6 8604.2 8091 7403.4 6577.2 5592.8
4347.4 3106.1 2032.9 1181.7 519.9 161 0
1951 2106 2283.8 2460 2589.9 2668.8 2706.2 2715.4 2721.5 2726.9
2735.6 2754.1 2788.1 2830.8 2901.1 3048 3305.6 3679.1 4165.8 4746
5440.9 6240.9 7163.8 8161.6 9162 9427.8 8864 8138.5 7376.9 6510.4
5297.1 3992.7 2778.8 1691.6 790.6 251.9 0
1951 2114 2311.7 2505.1 2643.3 2726.7 2756.1 2749.2 2733.3 2711.4
2686.9 2667.1 2658.4 2653.2 2683.7 2792.3 3027.5 3403.2 3917.8 4504.8
5143.1 5880.2 6807.4 7967.5 9463.5 10251.4 9636.9 8873.7 8176.6 7428.1
6246.9 4879.3 3524.6 2201.6 1061.2 342.9 0
1951 2125.3 2339.2 2545.8 2691 2769.8 2783.2 2749.7 2697.7 2637.8
2575 2518.9 2476.1 2446.9 2468.7 2596.9 2882.2 3319.5 3880.9 4497.3
5144.3 5843.8 6665.3 7682.3 9109.4 10211.5 9789.9 8945.4 8208.6 7451.1
6332.1 5001.3 3676.3 2371 1205.3 423.3 0
1951 2136.6 2366.8 2586.4 2738.7 2812.8 2810.3 2750.2 2662.2 2564.1
2463.2 2370.8 2293.7 2240.5 2253.8 2401.5 2736.9 3235.8 3843.9 4489.8
5145.6 5807.2 6523.1 7397.2 8755.3 10171.5 9942.8 9017.1 8240.7 7474.1
6417.4 5123.4 3828 2540.5 1349.4 503.7 0
1951 2143.4 2381.8 2610.9 2767.6 2833.8 2811 2719.8 2595.3 2465.7
2343.6 2238.3 2155.7 2110.8 2163.7 2395.7 2839.5 3459.5 4202.3 5006.8
5811.9 6603.1 7408.9 8291.6 9601.7 10946.9 10928.1 10043.8 9158.9 8192.4
6976.3 5548.2 4148.8 2761.4 1530.9 594.4 0
1951 2150.1 2396.8 2635.4 2796.3 2854.7 2811.8 2689.5 2528.3 2367.2
2224.1 2105.8 2017.6 1981.1 2073.6 2389.8 2942 3683.2 4560.8 5523.7
6478.2 7399 8294.6 9186 10448.1 11722.3 11913.6 11070.4 10076.9 8910.8
7535.1 5973.1 4469.6 2982.2 1712.3 685.2 0
1951 2153.5 2405.8 2648.6 2809.2 2861.8 2804.3 2661.7 2479.6 2306.3
2160 2042.8 1959.1 1935.2 2062.9 2438.8 3061.1 3899.7 4916.5 6044.5
7165.7 8249.6 9308.7 10334.6 11677.8 12892.3 13048.1 12209.7 11057.4 9645.1
8052.1 6339.7 4662.1 3062.6 1757.9 689.1 0
1951 2156.8 2415 2661.8 2822 2868.8 2796.8 2633.9 2430.9 2245.3
2096.1 1979.8 1900.7 1889.2 2052.2 2487.8 3180.1 4116.2 5272.3 6565.3
7853.1 9100.2 10322.7 11483.1 12907.6 14062.2 14182.5 13349.1 12037.9 10379.4
8569 6706.4 4854.6 3142.8 1803.5 692.9 0
1951 2155.4 2421.9 2668.2 2826.9 2869.6 2788 2614.3 2400.9 2212.2
2064.8 1950.2 1873.1 1869.4 2050.5 2513.2 3239.4 4243.3 5488.3 6871.1
8268.8 9598.4 10915.3 12217.9 13701.7 14796.2 14807.5 13838.7 12310 10406.9
8430.5 6468.3 4471.7 2841.9 1562.4 581.7 0
1951 2156.8 2415 2661.8 2822 2868.8 2796.8 2633.9 2430.9 2245.3
2096.1 1979.8 1900.7 1889.2 2052.2 2487.8 3180.1 4116.2 5272.3 6565.3
7853.1 9100.2 10322.7 11483.1 12907.6 14062.2 14182.5 13349.1 12037.9 10379.4
8569 6706.4 4854.6 3142.8 1803.5 692.9 0
1951 2153.5 2405.8 2648.6 2809.2 2861.8 2804.3 2661.7 2479.6 2306.3
2160 2042.8 1959.1 1935.2 2062.9 2438.8 3061.1 3899.7 4916.5 6044.5
7165.7 8249.6 9308.7 10334.6 11677.8 12892.3 13048.1 12209.7 11057.4 9645.1
8052.1 6339.7 4662.1 3062.6 1757.9 689.1 0
1951 2150.1 2396.8 2635.4 2796.3 2854.7 2811.8 2689.5 2528.3 2367.2
2224.1 2105.8 2017.6 1981.1 2073.6 2389.8 2942 3683.2 4560.8 5523.7
6478.2 7399 8294.6 9186 10448.1 11722.3 11913.6 11070.4 10076.9 8910.8
7535.1 5973.1 4469.6 2982.2 1712.3 685.2 0
1951 2143.4 2381.8 2610.9 2767.6 2833.8 2811 2719.8 2595.3 2465.7
2343.6 2238.3 2155.7 2110.8 2163.7 2395.7 2839.5 3459.5 4202.3 5006.8
5811.9 6603.1 7408.9 8291.6 9601.7 10946.9 10928.1 10043.8 9158.9 8192.4
6976.3 5548.2 4148.8 2761.4 1530.9 594.4 0
1951 2136.6 2366.8 2586.4 2738.7 2812.8 2810.3 2750.2 2662.2 2564.1
2463.2 2370.8 2293.7 2240.5 2253.8 2401.5 2736.9 3235.8 3843.9 4489.8
5145.6 5807.2 6523.1 7397.2 8755.3 10171.5 9942.8 9017.1 8240.7 7474.1
6417.4 5123.4 3828 2540.5 1349.4 503.7 0
1951 2125.3 2339.2 2545.8 2691 2769.8 2783.2 2749.7 2697.7 2637.8
2575 2518.9 2476.1 2446.9 2468.7 2596.9 2882.2 3319.5 3880.9 4497.3
5144.3 5843.8 6665.3 7682.3 9109.4 10211.5 9789.9 8945.4 8208.6 7451.1
6332.1 5001.3 3676.3 2371 1205.3 423.3 0
1951 2114 2311.7 2505.1 2643.3 2726.7 2756.1 2749.2 2733.3 2711.4
2686.9 2667.1 2658.4 2653.2 2683.7 2792.3 3027.5 3403.2 3917.8 4504.8
5143.1 5880.2 6807.4 7967.5 9463.5 10251.4 9636.9 8873.7 8176.6 7428.1
6246.9 4879.3 3524.6 2201.6 1061.2 342.9 0
1951 2106 2283.8 2460 2589.9 2668.8 2706.2 2715.4 2721.5 2726.9
2735.6 2754.1 2788.1 2830.8 2901.1 3048 3305.6 3679.1 4165.8 4746
5440.9 6240.9 7163.8 8161.6 9162 9427.8 8864 8138.5 7376.9 6510.4
5297.1 3992.7 2778.8 1691.6 790.6 251.9 0
1951 2098.1 2256 2414.8 2536.4 2610.9 2656.2 2681.7 2709.7 2742.3
2784.2 2841.1 2917.8 3008.4 3118.5 3303.8 3583.8 3955.1 4413.6 4987.1
5738.7 6601.6 7520.2 8355.6 8860.6 8604.2 8091 7403.4 6577.2 5592.8
4347.4 3106.1 2032.9 1181.7 519.9 161 0
1951 2082 2220.5 2356.1 2462.2 2529.4 2571.2 2595.5 2620.2 2650.8
2694.5 2755.6 2835.2 2926.6 3040.2 3203.9 3438.2 3745 4130.3 4588.3
5137.5 5714.4 6225.9 6588.4 6679 6297.5 5757.8 5115.6 4414.8 3655
2784.1 1948.7 1255.5 726.6 326.9 107.1 0
1951 2065.9 2184.9 2297.4 2388 2447.9 2486.3 2509.3 2530.6 2559.2
2604.9 2670 2752.6 2844.9 2961.8 3104 3292.7 3535 3846.9 4189.4
4536.2 4827.3 4931.7 4821.1 4497.3 3990.9 3424.7 2827.8 2252.3 1717.4
1220.9 791.2 478 271.6 133.9 53.2 0
1951 2048.7 2149.4 2243.2 2316.4 2366.8 2398.2 2413.3 2425 2440.9
2469.6 2514.6 2572.7 2633.4 2702.6 2780.1 2878.5 3007.2 3176.5 3356.9
3524.3 3633 3609.1 3440.5 3126.7 2702.5 2269.6 1845.6 1453.1 1110.9
806.3 546.4 352 216.5 115.7 48 0
1951 2031.7 2114 2189 2244.8 2285.6 2310.2 2317.2 2319.5 2322.5
2334.3 2359 2392.8 2422 2443.4 2456.2 2464.2 2479.4 2506.1 2524.4
2512.5 2438.7 2286.4 2059.9 1756.2 1414 1114.6 863.3 653.9 504.4
391.7 301.6 226.1 161.6 97.7 42.8 0
1951 2014.5 2078.3 2136.3 2180.7 2210 2223.1 2216.1 2197 2173.5
2150.3 2134.8 2127.5 2118.5 2101.6 2072.6 2032.7 1991.5 1953.3 1921.7
1887.3 1829.1 1732.7 1596.7 1420.2 1208.9 1018.8 836.2 661.7 527.9
413 316 232.1 162.6 97.2 42.3 0
1951 1997.2 2042.7 2083.5 2116.6 2134.4 2136 2115.1 2074.5 2024.5
1966.3 1910.5 1862 1814.9 1759.9 1689.1 1601.4 1503.9 1400.6 1319
1262.1 1219.5 1179 1133.5 1084.2 1003.8 923.1 808.9 669.4 551.4
434.2 330.5 238.1 163.8 96.6 41.8 0
1951 1980.8 2009.4 2037 2061.6 2072.2 2064 2028.5 1967.1 1895.2
1814.9 1741.4 1680 1627.1 1575.1 1513.8 1440.8 1360.1 1274.5 1206.7
1161.7 1132.1 1110.6 1085.2 1046.2 978.6 911.2 815.6 700.3 595.1
483.2 378.1 278.3 193.5 118.3 50.6 0
1951 1964.3 1976.1 1990.5 2006.5 2010 1992 1941.8 1859.8 1765.9
1663.5 1572.3 1498 1439.3 1390.2 1338.6 1280.2 1216.4 1148.4 1094.5
1061.4 1044.7 1042.3 1036.9 1008.3 953.4 899.3 822.2 731.1 638.7
532.1 425.6 318.5 223.1 140 59.5 0
1951 1948.4 1944.6 1947.6 1953.6 1954.3 1930.4 1869.4 1775.4 1669.9
1565 1482.7 1422.8 1378.6 1339.7 1294.4 1240.1 1179.5 1111 1046.2
997.9 971.7 974.4 977 968.7 948.5 899.9 820.5 731.1 646.1
566 481.4 385.2 280 182.3 77.1 0
1951 1930.6 1913.5 1907.4 1910.4 1914.1 1898.2 1849.5 1770.2 1680.1
1592.7 1516.4 1449.2 1390.4 1334.8 1276.6 1212.8 1145.1 1077.7 1017.6
964.6 925.2 904.2 891.6 879.8 866 837 785.2 719.4 646.2
563.1 479.9 385 283.1 186.4 82.4 0
1951 1916.2 1886.4 1871.3 1872.4 1883 1883.3 1855 1795.6 1717.8
1636.2 1558.3 1482.5 1410.1 1340.2 1270.6 1199.3 1127.1 1060.2 1002.9
951.6 912.3 883.9 862 841.4 818 785.9 742.7 689.2 625.5
547.2 467.1 374.2 277.9 180.8 80.1 0
1951 1901.9 1859.3 1835.3 1834.3 1852 1868.5 1860.4 1821.1 1755.4
1679.6 1600.2 1515.9 1429.8 1345.7 1264.6 1185.7 1109.1 1042.7 988.2
938.7 899.5 863.6 832.3 802.9 770 734.8 700.1 659 604.8
531.2 454.3 363.5 272.7 175.2 77.9 0
1951 1889 1836.5 1805.4 1804.4 1832.1 1871.2 1893 1877.8 1820.1
1737.8 1648.1 1555.5 1461.4 1369.9 1282 1198.2 1119.3 1051.2 996.3
951.2 918.4 890.4 861.2 828.3 786.1 741 698.2 652.2 594.9
521.7 444.7 355.5 267 168.8 76.7 0
1951 1876.1 1813.8 1775.4 1774.4 1812.3 1873.9 1925.7 1934.5 1884.9
1796 1695.8 1595.2 1493.2 1394 1299.3 1210.7 1129.6 1059.9 1004.3
963.9 937.3 917.2 890.1 853.6 802.2 747.1 696.2 645.5 585.1
512.2 435.1 347.4 261.3 162.5 75.5 0
1951 1864.8 1793.8 1750.2 1747.3 1790.9 1868.3 1943 1970.8 1932.2
1842.5 1733.1 1626.1 1522.8 1423.3 1328.5 1239 1156.4 1085.4 1029.2
987.4 958.9 940.4 917.4 884.9 838.6 786.2 732.3 677.2 610.1
530.8 450.2 359.9 260.2 157.1 75.2 0
1951 1853.5 1773.7 1724.9 1720 1769.7 1862.8 1960.3 2007.1 1979.4
1889 1770.4 1657.1 1552.5 1452.7 1357.9 1267.3 1183.2 1110.8 1054.1
1010.8 980.4 963.7 944.6 916.2 875.2 825.4 768.5 709 635
549.4 465.3 372.5 259.2 151.6 75 0
1951 1842.1 1755.5 1702.6 1694.9 1743.7 1840.2 1942.1 1998.7 1984.5
1906.4 1789.7 1672.9 1570 1473.7 1383.8 1297.1 1215.4 1144.2 1087
1040.3 1007.8 987.8 968.4 940.4 901 850.1 791.9 729.2 653.3
565.9 479.5 384.4 255 140 66.2 0
1951 1830.8 1737.2 1680.3 1669.9 1717.8 1817.7 1924 1990.3 1989.5
1923.6 1809.1 1688.6 1587.5 1494.7 1409.7 1327 1247.6 1177.6 1120
1069.8 1035.4 1011.8 992.3 964.6 926.8 874.8 815.3 749.4 671.5
582.4 493.7 396.4 250.8 128.4 57.3 0
1951 1822.1 1723.2 1663.6 1649.9 1692.3 1781.5 1876 1935.4 1937.1
1880.7 1778.5 1665.3 1566.1 1479.4 1402.7 1328.7 1256.2 1190 1134.2
1088.1 1057 1034.7 1015.5 987.8 948.1 893.5 831.4 764 685.8
595.5 507.4 406.8 273 149.1 66 0
1951 1813.2 1709.2 1647 1630 1666.9 1745.2 1828 1880.6 1884.7
1837.8 1747.9 1641.9 1544.6 1464.2 1395.6 1330.3 1264.8 1202.3 1148.4
1106.3 1078.6 1057.7 1038.5 1011 969.3 912.2 847.6 778.6 700.1
608.5 521.1 417.1 295.1 169.9 74.7 0
1951 1806.1 1699.4 1635.3 1616.9 1650 1719.6 1790.3 1834.3 1837.1
1795.4 1715.1 1618.4 1525.8 1446.8 1379.7 1316.8 1253.4 1192 1141.2
1105.9 1082.5 1063.1 1044 1017 975.1 918.1 853.4 784.1 706.7
615.4 527.5 425.7 309.6 187.9 82 0
1951 1799 1689.5 1623.7 1603.8 1633.2 1694 1752.6 1788.1 1789.4
1753.2 1682.2 1594.8 1507 1429.5 1363.7 1303.2 1242 1181.7 1134
1105.6 1086.4 1068.5 1049.5 1023 980.9 924 859.1 789.7 713.3
622.3 533.9 434.2 324.2 205.9 89.2 0
1951 1793.5 1682.6 1615.7 1596.2 1624.7 1682.3 1735.2 1765.9 1766
1732.8 1668.6 1587.8 1502.5 1422.6 1351 1284.8 1219.2 1155.6 1110.8
1087 1071.3 1055.3 1036.1 1010 969.1 912.7 848.7 781.2 706.3
618.8 529.1 432.1 323.3 204.4 87.4 0
1951 1787.9 1675.6 1607.7 1588.6 1616.3 1670.6 1717.8 1743.6 1742.5
1712.5 1654.9 1580.8 1497.9 1415.7 1338.4 1266.6 1196.3 1129.6 1087.6
1068.5 1056.2 1042.1 1022.8 997 957.4 901.4 838.3 772.8 699.2
615.4 524.2 430.1 322.3 202.9 85.5 0
1951 1782.8 1670.3 1602.9 1584.6 1612.9 1666.1 1712.1 1736.5 1734.6
1705.1 1651.5 1580.8 1498.5 1414.2 1331.8 1254.1 1178.3 1108.4 1068
1050.4 1039.9 1027.9 1008.7 982.5 942.1 886.5 824.6 759.6 686.7
604.8 513.6 415.8 310.2 193.5 80.7 0
1951 1777.7 1665 1598.2 1580.5 1609.4 1661.6 1706.3 1729.4 1726.8
1697.8 1648.1 1580.8 1499.2 1412.7 1325.1 1241.9 1160.3 1087.2 1048.5
1032.2 1023.8 1013.7 994.6 968 926.8 871.8 810.8 746.4 674.2
594.3 502.9 401.4 298.1 184 75.8 0
1951 1771.3 1659.7 1594.6 1578.9 1608.8 1661.2 1705.4 1727.1 1723.4
1693.4 1647 1581.9 1500.3 1411.9 1321.4 1234.5 1148.4 1073.6 1035.4
1019.7 1012.2 1003.2 983.7 956.8 913.3 860.2 800.3 734.4 662.6
583.2 494.1 384.8 287.5 174.4 71.1 0
1951 1777.7 1665 1598.2 1580.5 1609.4 1661.6 1706.3 1729.4 1726.8
1697.8 1648.1 1580.8 1499.2 1412.7 1325.1 1241.9 1160.3 1087.2 1048.5
1032.2 1023.8 1013.7 994.6 968 926.8 871.8 810.8 746.4 674.2
594.3 502.9 401.4 298.1 184 75.8 0
1951 1782.8 1670.3 1602.9 1584.6 1612.9 1666.1 1712.1 1736.5 1734.6
1705.1 1651.5 1580.8 1498.5 1414.2 1331.8 1254.1 1178.3 1108.4 1068
1050.4 1039.9 1027.9 1008.7 982.5 942.1 886.5 824.6 759.6 686.7
604.8 513.6 415.8 310.2 193.5 80.7 0
1951 1787.9 1675.6 1607.7 1588.6 1616.3 1670.6 1717.8 1743.6 1742.5
1712.5 1654.9 1580.8 1497.9 1415.7 1338.4 1266.6 1196.3 1129.6 1087.6
1068.5 1056.2 1042.1 1022.8 997 957.4 901.4 838.3 772.8 699.2
615.4 524.2 430.1 322.3 202.9 85.5 0
1951 1793.5 1682.6 1615.7 1596.2 1624.7 1682.3 1735.2 1765.9 1766
1732.8 1668.6 1587.8 1502.5 1422.6 1351 1284.8 1219.2 1155.6 1110.8
1087 1071.3 1055.3 1036.1 1010 969.1 912.7 848.7 781.2 706.3
618.8 529.1 432.1 323.3 204.4 87.4 0
1951 1799 1689.5 1623.7 1603.8 1633.2 1694 1752.6 1788.1 1789.4
1753.2 1682.2 1594.8 1507 1429.5 1363.7 1303.2 1242 1181.7 1134
1105.6 1086.4 1068.5 1049.5 1023 980.9 924 859.1 789.7 713.3
622.3 533.9 434.2 324.2 205.9 89.2 0
1951 1806.1 1699.4 1635.3 1616.9 1650 1719.6 1790.3 1834.3 1837.1
1795.4 1715.1 1618.4 1525.8 1446.8 1379.7 1316.8 1253.4 1192 1141.2
1105.9 1082.5 1063.1 1044 1017 975.1 918.1 853.4 784.1 706.7
615.4 527.5 425.7 309.6 187.9 82 0
1951 1813.2 1709.2 1647 1630 1666.9 1745.2 1828 1880.6 1884.7
1837.8 1747.9 1641.9 1544.6 1464.2 1395.6 1330.3 1264.8 1202.3 1148.4
1106.3 1078.6 1057.7 1038.5 1011 969.3 912.2 847.6 778.6 700.1
608.5 521.1 417.1 295.1 169.9 74.7 0
1951 1822.1 1723.2 1663.6 1649.9 1692.3 1781.5 1876 1935.4 1937.1
1880.7 1778.5 1665.3 1566.1 1479.4 1402.7 1328.7 1256.2 1190 1134.2
1088.1 1057 1034.7 1015.5 987.8 948.1 893.5 831.4 764 685.8
595.5 507.4 406.8 273 149.1 66 0
1951 1830.8 1737.2 1680.3 1669.9 1717.8 1817.7 1924 1990.3 1989.5
1923.6 1809.1 1688.6 1587.5 1494.7 1409.7 1327 1247.6 1177.6 1120
1069.8 1035.4 1011.8 992.3 964.6 926.8 874.8 815.3 749.4 671.5
582.4 493.7 396.4 250.8 128.4 57.3 0
1951 1842.1 1755.5 1702.6 1694.9 1743.7 1840.2 1942.1 1998.7 1984.5
1906.4 1789.7 1672.9 1570 1473.7 1383.8 1297.1 1215.4 1144.2 1087
1040.3 1007.8 987.8 968.4 940.4 901 850.1 791.9 729.2 653.3
565.9 479.5 384.4 255 140 66.2 0
1951 1853.5 1773.7 1724.9 1720 1769.7 1862.8 1960.3 2007.1 1979.4
1889 1770.4 1657.1 1552.5 1452.7 1357.9 1267.3 1183.2 1110.8 1054.1
1010.8 980.4 963.7 944.6 916.2 875.2 825.4 768.5 709 635
549.4 465.3 372.5 259.2 151.6 75 0
1951 1864.8 1793.8 1750.2 1747.3 1790.9 1868.3 1943 1970.8 1932.2
1842.5 1733.1 1626.1 1522.8 1423.3 1328.5 1239 1156.4 1085.4 1029.2
987.4 958.9 940.4 917.4 884.9 838.6 786.2 732.3 677.2 610.1
530.8 450.2 359.9 260.2 157.1 75.2 0
1951 1876.1 1813.8 1775.4 1774.4 1812.3 1873.9 1925.7 1934.5 1884.9
1796 1695.8 1595.2 1493.2 1394 1299.3 1210.7 1129.6 1059.9 1004.3
963.9 937.3 917.2 890.1 853.6 802.2 747.1 696.2 645.5 585.1
512.2 435.1 347.4 261.3 162.5 75.5 0
1951 1889 1836.5 1805.4 1804.4 1832.1 1871.2 1893 1877.8 1820.1
1737.8 1648.1 1555.5 1461.4 1369.9 1282 1198.2 1119.3 1051.2 996.3
951.2 918.4 890.4 861.2 828.3 786.1 741 698.2 652.2 594.9
521.7 444.7 355.5 267 168.8 76.7 0
1951 1901.9 1859.3 1835.3 1834.3 1852 1868.5 1860.4 1821.1 1755.4
1679.6 1600.2 1515.9 1429.8 1345.7 1264.6 1185.7 1109.1 1042.7 988.2
938.7 899.5 863.6 832.3 802.9 770 734.8 700.1 659 604.8
531.2 454.3 363.5 272.7 175.2 77.9 0
1951 1916.2 1886.4 1871.3 1872.4 1883 1883.3 1855 1795.6 1717.8
1636.2 1558.3 1482.5 1410.1 1340.2 1270.6 1199.3 1127.1 1060.2 1002.9
951.6 912.3 883.9 862 841.4 818 785.9 742.7 689.2 625.5
547.2 467.1 374.2 277.9 180.8 80.1 0
1951 1930.6 1913.5 1907.4 1910.4 1914.1 1898.2 1849.5 1770.2 1680.1
1592.7 1516.4 1449.2 1390.4 1334.8 1276.6 1212.8 1145.1 1077.7 1017.6
964.6 925.2 904.2 891.6 879.8 866 837 785.2 719.4 646.2
563.1 479.9 385 283.1 186.4 82.4 0
1951 1948.4 1944.6 1947.6 1953.6 1954.3 1930.4 1869.4 1775.4 1669.9
1565 1482.7 1422.8 1378.6 1339.7 1294.4 1240.1 1179.5 1111 1046.2
997.9 971.7 974.4 977 968.7 948.5 899.9 820.5 731.1 646.1
566 481.4 385.2 280 182.3 77.1 0
1951 1964.3 1976.1 1990.5 2006.5 2010 1992 1941.8 1859.8 1765.9
1663.5 1572.3 1498 1439.3 1390.2 1338.6 1280.2 1216.4 1148.4 1094.5
1061.4 1044.7 1042.3 1036.9 1008.3 953.4 899.3 822.2 731.1 638.7
532.1 425.6 318.5 223.1 140 59.5 0
1951 1980.8 2009.4 2037 2061.6 2072.2 2064 2028.5 1967.1 1895.2
1814.9 1741.4 1680 1627.1 1575.1 1513.8 1440.8 1360.1 1274.5 1206.7
1161.7 1132.1 1110.6 1085.2 1046.2 978.6 911.2 815.6 700.3 595.1
483.2 378.1 278.3 193.5 118.3 50.6 0
1951 1997.2 2042.7 2083.5 2116.6 2134.4 2136 2115.1 2074.5 2024.5
1966.3 1910.5 1862 1814.9 1759.9 1689.1 1601.4 1503.9 1400.6 1319
1262.1 1219.5 1179 1133.5 1084.2 1003.8 923.1 808.9 669.4 551.4
434.2 330.5 238.1 163.8 96.6 41.8 0
1951 2014.5 2078.3 2136.3 2180.7 2210 2223.1 2216.1 2197 2173.5
2150.3 2134.8 2127.5 2118.5 2101.6 2072.6 2032.7 1991.5 1953.3 1921.7
1887.3 1829.1 1732.7 1596.7 1420.2 1208.9 1018.8 836.2 661.7 527.9
413 316 232.1 162.6 97.2 42.3 0
1951 2031.7 2114 2189 2244.8 2285.6 2310.2 2317.2 2319.5 2322.5
2334.3 2359 2392.8 2422 2443.4 2456.2 2464.2 2479.4 2506.1 2524.4
2512.5 2438.7 2286.4 2059.9 1756.2 1414 1114.6 863.3 653.9 504.4
391.7 301.6 226.1 161.6 97.7 42.8 0
1951 2048.7 2149.4 2243.2 2316.4 2366.8 2398.2 2413.3 2425 2440.9
2469.6 2514.6 2572.7 2633.4 2702.6 2780.1 2878.5 3007.2 3176.5 3356.9
3524.3 3633 3609.1 3440.5 3126.7 2702.5 2269.6 1845.6 1453.1 1110.9
806.3 546.4 352 216.5 115.7 48 0
1951 2065.9 2184.9 2297.4 2388 2447.9 2486.3 2509.3 2530.6 2559.2
2604.9 2670 2752.6 2844.9 2961.8 3104 3292.7 3535 3846.9 4189.4
4536.2 4827.3 4931.7 4821.1 4497.3 3990.9 3424.7 2827.8 2252.3 1717.4
1220.9 791.2 478 271.6 133.9 53.2 0
1951 2082 2220.5 2356.1 2462.2 2529.4 2571.2 2595.5 2620.2 2650.8
2694.5 2755.6 2835.2 2926.6 3040.2 3203.9 3438.2 3745 4130.3 4588.3
5137.5 5714.4 6225.9 6588.4 6679 6297.5 5757.8 5115.6 4414.8 3655
2784.1 1948.7 1255.5 726.6 326.9 107.1 0
1951 2098.1 2256 2414.8 2536.4 2610.9 2656.2 2681.7 2709.7 2742.3
2784.2 2841.1 2917.8 3008.4 3118.5 3303.8 3583.8 3955.1 4413.6 4987.1
5738.7 6601.6 7520.2 8355.6 8860.6 8604.2 8091 7403.4 6577.2 5592.8
4347.4 3106.1 2032.9 1181.7 519.9 161 0
